Active and preferred
RoHS Compliant
Lead-free

IRS44262S

25 V dual-channel low-side gate driver IC with under-voltage lockout protection
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRS44262S
IRS44262S
ea.

Product details

  • Channels
    2
  • Input Vcc
    11.2 V to 20 V
  • Isolation Type
    Non-isolated
  • Output Current (Sink)
    3.3 A
  • Output Current (Source)
    2.3 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    50 ns
  • Turn On Propagation Delay
    50 ns
  • VBS UVLO (On)
    11 V
  • VCC UVLO (Off)
    9.2 V
  • VCC UVLO (On)
    10.2 V
  • Voltage Class
    25 V
OPN
IRS44262STRPBF
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ 25 V dual-channel low-side gate driver IC with typical 2.3 A source and 3.3 A sink currents in 8-lead SOIC package for MOSFETs and IGBTs .The proprietary latch immune CMOS technologies enable ruggedized mono-lithic construction. The logic inputs are compatible with standard CMOS or LSTTL output. The output drivers feature a high pulse current buffer stage designed for minimum driver cross-conduction.

Features

  • Supply volt. rage with 25 V Vccmax
  • Under voltage lockout for IGBTs
  • Gate drive supply: 6 V to 20 V
  • CMOS Schmitt-triggered inputs
  • 3.3 V and 5 V logic compatible
  • Two independent gate drivers
  • Matched prop. delay for both chan.
  • Output A out of phase with input A
  • Output B in phase with input B

Diagrams

IRS44262S
IRS44262S
IRS44262S IRS44262S IRS44262S
Circuit_Diagramm_IRS44262S Circuit_Diagramm_IRS44262S Circuit_Diagramm_IRS44262S

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }